Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 8SA
Part #:1800804000
Catalog #:SBG 8SA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.6 in |
| Ball Width (in): | 0.5 in | Outside Diameter (in): | 1 in |
| Ball Diameter (in): | 0.781 in | Race Width (in): | 0.39 in |
Technical Specifications
| Lubrication Type: | Grease | Misalignment Angle B3: | 20 |
| Type: | Plain Spherical | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Misalignment Angle: | +/-10 | Series: | SBG-SA |
| Lubrication System: | Thru OD and Thru Shaft | Race Material Product Selection: | Heat-Treated Steel |
| Max Static Radial Load: | 26,900 | Misalignment Angle B1: | +/-7 |
| Outer Material: | Aluminum Bronze | Product Type: | SBG-SA |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 5,380 |
| Seal Type: | Unsealed | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722663 | Weight: | 0.07 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

