Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 10S
Part #:1801001000
Catalog #:SBG 10S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Outside Diameter (in): | 1.1875 in |
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.968 in |
| Ball Flat Diameter (in): | 0.739 in | Race Width (in): | 0.5 in |
Technical Specifications
| Product Type: | SBG | Series: | SBG-S |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Heat-Treated Steel | Misalignment Angle B1: | +/-6.5 |
| Type: | Plain Spherical | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Misalignment Angle B3: | 18.5 | Misalignment Angle: | +/-9 |
| Axial Load: | 9,600 | Max Static Radial Load: | 48,000 |
| Seal Type: | Unsealed | Lubrication System: | Thru OD |
| Outer Material: | Alloy Steel - Corrosion Resistant Plating | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.6250 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722571 | Weight: | 0.12 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

