Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 14SA
Part #:1801404000
Catalog #:SBG 14SA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Flat Diameter (in): | 0.98 in |
| Ball Width (in): | 0.875 in | Outside Diameter (in): | 1.5625 in |
| Ball Diameter (in): | 1.312 in | Race Width (in): | 0.703 in |
Technical Specifications
| Type: | Plain Spherical | Max Static Radial Load: | 103,000 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Lubrication System: | Thru OD and Thru Shaft | Race Material Product Selection: | Heat-Treated Steel |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Seal Type: | Unsealed |
| Misalignment Angle B1: | +/-7 | Product Type: | SBG-SA |
| Axial Load: | 20,600 | Series: | SBG-SA |
| Misalignment Angle B3: | 16 | Misalignment Angle: | +/-9.5 |
| Outer Material: | Alloy Steel - Heat Treated, Corrosion Resistant Plating | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Two Piece |
| Class: | Precision | Bore Size (in): | 0.8750 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722700 | Weight: | 0.26 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

