Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 5SS
Part #:1800502000
Catalog #:SBG 5SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Outside Diameter (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.419 in | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.562 in | Race Width (in): | 0.281 in |
Technical Specifications
| Axial Load: | 1,840 | Ball Material: | Stainless Steel - Heat Treated |
| Outer Material: | 300 Series Stainless steel | Type: | Plain Spherical |
| Lubrication Type: | Grease | Race Material Product Selection: | Stainless Steel |
| Misalignment Angle B1: | +/-8 | Max Static Radial Load: | 9,200 |
| Misalignment Angle: | +/-12 | Seal Type: | Unsealed |
| Product Type: | SBG-SS | Misalignment Angle B3: | 26 |
| Race Material: | 300 Series stainless steel | Lubrication System: | Thru OD |
| Series: | SBG-SS | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Two Piece | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722748 | Weight: | 0.03 LB |
| Packaged Length: | 2.57 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

