Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 6SS
Part #:1800602000
Catalog #:SBG 6SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.03 | Ball Flat Diameter (in): | 0.515 in |
| Ball Diameter (in): | 0.656 in | Outside Diameter (in): | 0.8125 in |
| Ball Width (in): | 0.406 in | Race Width (in): | 0.312 in |
Technical Specifications
| Product Type: | SBG-SS | Race Material Product Selection: | Stainless Steel |
| Outer Material: | 300 Series Stainless steel | Lubrication Type: | Grease |
| Lubrication System: | Thru OD | Axial Load: | 2,480 |
| Race Material: | 300 Series stainless steel | Misalignment Angle: | +/-10 |
| Misalignment Angle B1: | +/-7.5 | Misalignment Angle B3: | 26.5 |
| Ball Material: | Stainless Steel - Heat Treated | Type: | Plain Spherical |
| Series: | SBG-SS | Seal Type: | Unsealed |
| Max Static Radial Load: | 12,400 | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722755 | Weight: | 0.04 LB |
| Packaged Length: | 0.61 IN | Packaged Width: | 0.40 IN |
| Packaged Height: | 0.61 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

