Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 7SS
Part #:1800702000
Catalog #:SBG 7SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Width (in): | 0.437 in |
| Ball Diameter (in): | 0.687 in | Outside Diameter (in): | 0.9062 in |
| Ball Flat Diameter (in): | 0.53 in | Race Width (in): | 0.343 in |
Technical Specifications
| Misalignment Angle B1: | +/-6.5 | Product Type: | SBG-SS |
| Type: | Plain Spherical | Axial Load: | 2,980 |
| Lubrication System: | Thru OD | Ball Material: | Stainless Steel - Heat Treated |
| Race Material Product Selection: | Stainless Steel | Misalignment Angle B3: | 20.5 |
| Outer Material: | 300 Series Stainless steel | Seal Type: | Unsealed |
| Max Static Radial Load: | 14,900 | Race Material: | 300 Series stainless steel |
| Lubrication Type: | Grease | Misalignment Angle: | +/-9.5 |
| Series: | SBG-SS | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.4375 in |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722762 | Weight: | 0.05 LB |
| Packaged Length: | 0.91 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.91 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

