Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 12SS
Part #:1801202000
Catalog #:SBG 12SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.187 in |
| Outside Diameter (in): | 1.4375 in | Ball Width (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.92 in | Race Width (in): | 0.593 in |
Technical Specifications
| Type: | Plain Spherical | Misalignment Angle B3: | 21 |
| Lubrication Type: | Grease | Seal Type: | Unsealed |
| Lubrication System: | Thru OD | Product Type: | SBG-SS |
| Misalignment Angle B1: | +/-7 | Series: | SBG-SS |
| Race Material: | 300 Series stainless steel | Outer Material: | 300 Series Stainless steel |
| Max Static Radial Load: | 48,000 | Ball Material: | Stainless Steel - Heat Treated |
| Race Material Product Selection: | Stainless Steel | Misalignment Angle: | +/-9 |
| Axial Load: | 9,600 | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722809 | Weight: | 0.20 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

