Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3205 C3
Part #:3205 C3
Catalog #:3205 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.811 in | Overall Width (mm): | 20.6 mm |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Seal Type: | Unsealed | Contact Angle: | 30° |
| Radial Clearance: | C3 | Series: | 3200 |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 21.2 kN |
| Static Load Rating (kN): | 12.7 kN | Number of Rows: | 2 |
| Platform: | Double Row Angular Contact Ball Bearing | Sealed: | None |
| Speed (Max) Oil (rpm): | 11,000 rpm | Speed (Max) Grease (rpm): | 8,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 4766 lb |
General Specifications
| UPC: | 637410095021 | Weight: | 0.43 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

