Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3208 C3
Part #:3208 C3
Catalog #:3208 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Seal Type: | Unsealed | Radial Clearance: | C3 |
| Series: | 3200 | Contact Angle: | 30° |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 31.5 kN |
| Misalignment: | No | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 48 kN | Rolling Element: | Ball |
| Speed (Max) Oil (rpm): | 7,500 rpm | Speed (Max) Grease (rpm): | 5,600 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 10791 lb |
General Specifications
| UPC: | 637410095151 | Weight: | 1.33 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

