Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3209 C3
Part #:3209 C3
Catalog #:3209 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Contact Angle: | 30° | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Series: | 3200 |
| Bore Type: | Straight | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 49 kN | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Misalignment: | No | Static Load Rating (kN): | 32.5 kN |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 6,700 rpm | Speed (Max) Grease (rpm): | 5,000 rpm |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 11016 lb |
General Specifications
| UPC: | 637410095199 | Weight: | 1.57 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

