Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3210 C3
Part #:3210 C3
Catalog #:3210 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | C3 |
| Series: | 3200 | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Ball |
| Number of Rows: | 2 | Misalignment: | No |
| Static Load Rating (kN): | 36 kN | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 51 kN |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (rpm): | 4,800 rpm | Speed (Max) Oil (rpm): | 6,300 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Sealed: | None |
| Dynamic Load Rating (lb): | 11465 lb |
General Specifications
| UPC: | 637410095236 | Weight: | 1.59 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

