Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3213
Part #:3213
Catalog #:3213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Overall Width (mm): | 38.1 mm |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Series: | 3200 |
| Bore Type: | Straight | Static Load Rating (kN): | 83 kN |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 73.5 kN |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Sealed: | None | Speed (Max) Oil (rpm): | 4,800 rpm |
| Speed (Max) Grease (rpm): | 3,600 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 16523 lb |
General Specifications
| UPC: | 637410095342 | Weight: | 3.35 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

