Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3214 C3
Part #:3214 C3
Catalog #:3214 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Overall Width (mm): | 39.7 mm |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 125 mm |
Technical Specifications
| Contact Angle: | 30° | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Series: | 3200 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 81.5 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 2 |
| Cage Material: | Steel | Static Load Rating (kN): | 91.5 kN |
| Speed (Max) Grease (rpm): | 3,200 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Speed (Max) Oil (rpm): | 4,300 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 18322 lb |
General Specifications
| UPC: | 637410095410 | Weight: | 3.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

