Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3215
Part #:3215
Catalog #:3215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.626 in | Overall Width (mm): | 41.3 mm |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Seal Type: | Unsealed | Series: | 3200 |
| Bore Type: | Straight | Static Load Rating (kN): | 98 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 2 | Dynamic Load Rating (kN): | 85 kN |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Speed (Max) Grease (rpm): | 3,200 rpm | Speed (Max) Oil (rpm): | 4,300 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 19109 lb |
General Specifications
| UPC: | 637410095441 | Weight: | 4.28 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

