Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3216 C3
Part #:3216 C3
Catalog #:3216 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.748 in | Overall Width (mm): | 44.4 mm |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Contact Angle: | 30° | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Series: | 3200 |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 95 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Number of Rows: | 2 | Misalignment: | No |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 110 kN |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 2,800 rpm | Speed (Max) Oil (rpm): | 3,800 rpm |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 21357 lb |
General Specifications
| UPC: | 637410095472 | Weight: | 3.88 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

