Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3217 C3
Part #:3217 C3
Catalog #:3217 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.937 in | Overall Width (mm): | 49.2 mm |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Seal Type: | Unsealed | Series: | 3200 |
| Bore Type: | Straight | Number of Rows: | 2 |
| Misalignment: | No | Dynamic Load Rating (kN): | 112 kN |
| Cage Material: | Steel | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 132 kN |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (rpm): | 2,600 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,600 rpm |
| Dynamic Load Rating (lb): | 25179 lb |
General Specifications
| UPC: | 637410095496 | Weight: | 7.23 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.94 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

