Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3218
Part #:3218
Catalog #:3218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.063 in | Overall Width (mm): | 52.4 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Series: | 3200 | Contact Angle: | 30° |
| Bore Type: | Straight | Number of Rows: | 2 |
| Static Load Rating (kN): | 146 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 125 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Speed (Max) Grease (rpm): | 2,400 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Sealed: | None | Speed (Max) Oil (rpm): | 3,400 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 28101 lb |
General Specifications
| UPC: | 637410095502 | Weight: | 7.96 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

