Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3218 C3
Part #:3218 C3
Catalog #:3218 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.063 in | Overall Width (mm): | 52.4 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Contact Angle: | 30° | Series: | 3200 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 125 kN |
| Static Load Rating (kN): | 146 kN | Number of Rows: | 2 |
| Speed (Max) Grease (rpm): | 2,400 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (rpm): | 3,400 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Sealed: | None |
| Dynamic Load Rating (lb): | 28101 lb |
General Specifications
| UPC: | 637410095519 | Weight: | 8.93 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

