Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3303 C3
Part #:3303 C3
Catalog #:3303 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.874 in | Overall Width (mm): | 22.2 mm |
| Bore Size (mm): | 17 mm | Outside Diameter (mm): | 47 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | C3 |
| Series: | 3300 | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 20.8 kN | Static Load Rating (kN): | 10.6 kN |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 9,500 rpm |
| Speed (Max) Oil (rpm): | 14,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 4676 lb |
General Specifications
| UPC: | 637410095601 | Weight: | 0.56 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

