Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3307 C3
Part #:3307 C3
Catalog #:3307 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.374 in | Overall Width (mm): | 34.9 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Series: | 3300 | Seal Type: | Unsealed |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 51 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Rolling Element: | Ball |
| Number of Rows: | 2 | Static Load Rating (kN): | 30 kN |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 7,500 rpm |
| Duplexing: | No | Speed (Max) Grease (rpm): | 5,600 rpm |
| Dynamic Load Rating (lb): | 11465 lb |
General Specifications
| UPC: | 637410095755 | Weight: | 1.65 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

