Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3308
Part #:3308
Catalog #:3308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.437 in | Overall Width (mm): | 36.5 mm |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Series: | 3300 | Seal Type: | Unsealed |
| Bore Type: | Straight | Static Load Rating (kN): | 39 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 62 kN |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Speed (Max) Grease (rpm): | 5,000 rpm | Speed (Max) Oil (rpm): | 6,700 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 13938 lb |
General Specifications
| UPC: | 637410095779 | Weight: | 2.19 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

