Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3308 C3
Part #:3308 C3
Catalog #:3308 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.437 in | Overall Width (mm): | 36.5 mm |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 3300 |
| Seal Type: | Unsealed | Contact Angle: | 30° |
| Bore Type: | Straight | Static Load Rating (kN): | 39 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Misalignment: | No | Dynamic Load Rating (kN): | 62 kN |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 6,700 rpm |
| Speed (Max) Grease (rpm): | 5,000 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 13938 lb |
General Specifications
| UPC: | 637410095793 | Weight: | 2.36 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

