Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3315 C3
Part #:3315 C3
Catalog #:3315 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.689 in | Overall Width (mm): | 68.3 mm |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Series: | 3300 |
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 163 kN |
| Cage Material: | Steel | Static Load Rating (kN): | 166 kN |
| Rolling Element: | Ball | Number of Rows: | 2 |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (rpm): | 2,600 rpm | Speed (Max) Oil (rpm): | 3,600 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 36644 lb |
General Specifications
| UPC: | 637410096097 | Weight: | 13.03 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.69 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

