Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3316
Part #:3316
Catalog #:3316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.689 in | Overall Width (mm): | 68.3 mm |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Series: | 3300 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 176 kN |
| Misalignment: | No | Static Load Rating (kN): | 186 kN |
| Number of Rows: | 2 | Cage Material: | Steel |
| Sealed: | None | Speed (Max) Grease (rpm): | 2,400 rpm |
| Speed (Max) Oil (rpm): | 3,400 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 39566 lb |
General Specifications
| UPC: | 637410096103 | Weight: | 14.55 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.69 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

