Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3202 2RS
Part #:3202 2RS
Catalog #:3202 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.626 in | Overall Width (mm): | 15.9 mm |
| Bore Size (mm): | 15 mm | Outside Diameter (mm): | 35 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Contact Angle: | 30° | Series: | 3200 |
| Bore Type: | Straight | Cage Material: | Steel |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 11.8 kN | Misalignment: | No |
| Rolling Element: | Ball | Static Load Rating (kN): | 6.1 kN |
| Speed (Max) Oil (rpm): | 18,000 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 13,000 rpm | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 2653 lb |
General Specifications
| UPC: | 637410094918 | Weight: | 0.15 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

