Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3203 2RS
Part #:3203 2RS
Catalog #:3203 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.689 in | Overall Width (mm): | 17.5 mm |
| Bore Size (mm): | 17 mm | Outside Diameter (mm): | 40 mm |
Technical Specifications
| Contact Angle: | 30° | Seal Type: | Rubber Lip |
| Series: | 3200 | Radial Clearance: | Normal |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 14.6 kN | Number of Rows: | 2 |
| Misalignment: | No | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 7.8 kN |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 10,000 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 15,000 rpm |
| Dynamic Load Rating (lb): | 3282 lb |
General Specifications
| UPC: | 637410094949 | Weight: | 0.21 LB |
| Packaged Length: | 1.57 IN | Packaged Width: | 0.69 IN |
| Packaged Height: | 1.57 IN | Country of Origin: | China |

