Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3204 2RS
Part #:3204 2RS
Catalog #:3204 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.811 in | Overall Width (mm): | 20.6 mm |
| Bore Size (mm): | 20 mm | Outside Diameter (mm): | 47 mm |
Technical Specifications
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Series: | 3200 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 19.6 kN | Misalignment: | No |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 10.8 kN |
| Speed (Max) Oil (rpm): | 13,000 rpm | Sealed: | Sealed - Both Sides |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Speed (Max) Grease (rpm): | 9,000 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 4406 lb |
General Specifications
| UPC: | 637410094987 | Weight: | 0.37 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

