Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3207 2RS
Part #:3207 2RS
Catalog #:3207 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Overall Width (mm): | 27 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 3200 | Contact Angle: | 30° |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 25 kN | Misalignment: | No |
| Rolling Element: | Ball | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 39 kN |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (rpm): | 8,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 6,000 rpm |
| Dynamic Load Rating (lb): | 8768 lb |
General Specifications
| UPC: | 637410095106 | Weight: | 1.06 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

