Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3209 2RS
Part #:3209 2RS
Catalog #:3209 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Seal Type: | Rubber Lip | Series: | 3200 |
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Dynamic Load Rating (kN): | 49 kN |
| Misalignment: | No | Rolling Element: | Ball |
| Cage Material: | Steel | Static Load Rating (kN): | 32.5 kN |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 6,700 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 5,000 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Dynamic Load Rating (lb): | 11016 lb |
General Specifications
| UPC: | 637410095182 | Weight: | 1.57 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

