Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3210 2RS
Part #:3210 2RS
Catalog #:3210 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Contact Angle: | 30° | Seal Type: | Rubber Lip |
| Series: | 3200 | Radial Clearance: | Normal |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Rolling Element: | Ball |
| Number of Rows: | 2 | Dynamic Load Rating (kN): | 51 kN |
| Cage Material: | Steel | Static Load Rating (kN): | 36 kN |
| Duplexing: | No | Platform: | Double Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (rpm): | 4,800 rpm | Speed (Max) Oil (rpm): | 6,300 rpm |
| Dynamic Load Rating (lb): | 11465 lb |
General Specifications
| UPC: | 637410095229 | Weight: | 1.68 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

