Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3212 2RS C3
Part #:3212 2RS C3
Catalog #:3212 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.437 in | Overall Width (mm): | 36.5 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | C3 |
| Seal Type: | Rubber Lip | Series: | 3200 |
| Bore Type: | Straight | Static Load Rating (kN): | 72 kN |
| Misalignment: | No | Cage Material: | Steel |
| Number of Rows: | 2 | Dynamic Load Rating (kN): | 69.5 kN |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Duplexing: | No | Speed (Max) Oil (rpm): | 5,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 3,800 rpm |
| Dynamic Load Rating (lb): | 15624 lb |
General Specifications
| UPC: | 637410095311 | Weight: | 2.60 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

