Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3313 2RS
Part #:3313 2RS
Catalog #:3313 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.311 in | Overall Width (mm): | 58.7 mm |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Series: | 3300 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Static Load Rating (kN): | 130 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 129 kN |
| Misalignment: | No | Number of Rows: | 2 |
| Speed (Max) Oil (rpm): | 4,300 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Speed (Max) Grease (rpm): | 3,200 rpm |
| Dynamic Load Rating (lb): | 29000 lb |
General Specifications
| UPC: | 637410096028 | Weight: | 6.39 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

