Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3207 ZZ
Part #:3207 ZZ
Catalog #:3207 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Overall Width (mm): | 27 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 3200 |
| Seal Type: | Shield | Contact Angle: | 30° |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 39 kN |
| Rolling Element: | Ball | Static Load Rating (kN): | 25 kN |
| Number of Rows: | 2 | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Speed (Max) Oil (rpm): | 8,000 rpm | Sealed: | Shielded - Both Sides |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Duplexing: | No | Speed (Max) Grease (rpm): | 6,000 rpm |
| Dynamic Load Rating (lb): | 8768 lb |
General Specifications
| UPC: | 637410095120 | Weight: | 1.06 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

