Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3211 ZZ
Part #:3211 ZZ
Catalog #:3211 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.311 in | Overall Width (mm): | 33.3 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Seal Type: | Shield | Radial Clearance: | Normal |
| Contact Angle: | 30° | Series: | 3200 |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 54 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 2 | Static Load Rating (kN): | 55 kN |
| Speed (Max) Grease (rpm): | 4,300 rpm | Sealed: | Shielded - Both Sides |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 5,600 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 12140 lb |
General Specifications
| UPC: | 637410095281 | Weight: | 1.93 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

