Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3212 ZZ
Part #:3212 ZZ
Catalog #:3212 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.437 in | Overall Width (mm): | 36.5 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Seal Type: | Shield | Series: | 3200 |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 72 kN | Dynamic Load Rating (kN): | 69.5 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Speed (Max) Oil (rpm): | 5,000 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 3,800 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 15624 lb |
General Specifications
| UPC: | 637410095335 | Weight: | 2.60 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

