Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3302 ZZ
Part #:3302 ZZ
Catalog #:3302 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.748 in | Overall Width (mm): | 19 mm |
| Bore Size (mm): | 15 mm | Outside Diameter (mm): | 42 mm |
Technical Specifications
| Seal Type: | Shield | Series: | 3300 |
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 8.7 kN |
| Cage Material: | Steel | Number of Rows: | 2 |
| Misalignment: | No | Dynamic Load Rating (kN): | 16.3 kN |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Speed (Max) Grease (rpm): | 10,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 15,000 rpm |
| Dynamic Load Rating (lb): | 3664 lb |
General Specifications
| UPC: | 637410095571 | Weight: | 0.56 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.65 IN | Country of Origin: | China |

