Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3309 ZZ
Part #:3309 ZZ
Catalog #:3309 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Overall Width (mm): | 39.7 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 3300 | Contact Angle: | 30° |
| Radial Clearance: | Normal | Seal Type: | Shield |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Number of Rows: | 2 | Misalignment: | No |
| Static Load Rating (kN): | 57 kN | Dynamic Load Rating (kN): | 71 kN |
| Sealed: | Shielded - Both Sides | Duplexing: | No |
| Speed (Max) Grease (rpm): | 4,500 rpm | Speed (Max) Oil (rpm): | 6,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 15961 lb |
General Specifications
| UPC: | 637410095854 | Weight: | 3.06 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

