Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3311 ZZ
Part #:3311 ZZ
Catalog #:3311 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.937 in | Overall Width (mm): | 49.2 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Series: | 3300 | Seal Type: | Shield |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 88 kN | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 98 kN | Number of Rows: | 2 |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Duplexing: | No | Speed (Max) Oil (rpm): | 4,800 rpm |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 3,600 rpm |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 22031 lb |
General Specifications
| UPC: | 637410095946 | Weight: | 3.75 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.94 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

