Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3314 ZZ
Part #:3314 ZZ
Catalog #:3314 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Overall Width (mm): | 63.5 mm |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 3300 |
| Contact Angle: | 30° | Seal Type: | Shield |
| Bore Type: | Straight | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 143 kN | Misalignment: | No |
| Cage Material: | Steel | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 146 kN |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 2,800 rpm |
| Sealed: | Shielded - Both Sides | Speed (Max) Oil (rpm): | 3,800 rpm |
| Dynamic Load Rating (lb): | 32148 lb |
General Specifications
| UPC: | 637410096073 | Weight: | 10.74 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

