Rollway Angular Contact Ball Bearing - Straight Bore - 7210 BM
Part #:7210 BM
Catalog #:7210 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 7200B | Version: | B |
| Contact Angle: | 40° | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Bore Type: | Straight | Number of Rows: | 1 |
| Static Load Rating (kN): | 28.6 kN | Dynamic Load Rating (kN): | 37.4 kN |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 5,600 rpm |
| Speed (Max) Oil (rpm): | 7,500 rpm | Sealed: | None |
| Platform: | Single Row Angular Contact Ball Bearing | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 8408 lb |
General Specifications
| UPC: | 637410096226 | Weight: | 0.95 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

