Rollway Angular Contact Ball Bearing - Straight Bore - 7212 BM
Part #:7212 BM
Catalog #:7212 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Overall Width (in): | 0.8661 in |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Rolling Element: | Ball |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 56.3 kN |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 44.7 kN | Platform: | Single Row Angular Contact Ball Bearing |
| Sealed: | None | Speed (Max) Grease (rpm): | 4,800 rpm |
| Speed (Max) Oil (rpm): | 6,300 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 12657 lb |
General Specifications
| UPC: | 637410096264 | Weight: | 1.76 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

