Rollway Angular Contact Ball Bearing - Straight Bore - 7214 BM
Part #:7214 BM
Catalog #:7214 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Overall Width (in): | 0.9449 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 125 mm |
Technical Specifications
| Series: | 7200B | Contact Angle: | 40° |
| Version: | B | Seal Type: | Unsealed |
| Misalignment: | No | Dynamic Load Rating (kN): | 69.1 kN |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Ball | Bore Type: | Straight |
| Static Load Rating (kN): | 57.8 kN | Cage Material: | Brass |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 4,300 rpm |
| Platform: | Single Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 5,600 rpm |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 15534 lb |
General Specifications
| UPC: | 637410096301 | Weight: | 0.95 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

