Rollway Angular Contact Ball Bearing - Straight Bore - 7215 BM
Part #:7215 BM
Catalog #:7215 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7200B | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 74.8 kN | Seal Type: | Unsealed |
| Misalignment: | No | Static Load Rating (kN): | 63.2 kN |
| Rolling Element: | Ball | Cage Material: | Brass |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Speed (Max) Oil (rpm): | 5,300 rpm |
| Platform: | Single Row Angular Contact Ball Bearing | Sealed: | None |
| Speed (Max) Grease (rpm): | 4,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 16816 lb |
General Specifications
| UPC: | 637410096325 | Weight: | 0.95 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

