Rollway Angular Contact Ball Bearing - Straight Bore - 7216 BM
Part #:7216 BM
Catalog #:7216 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.0236 in | Overall Width (mm): | 26 mm |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Dynamic Load Rating (kN): | 80.5 kN |
| Cage Material: | Brass | Misalignment: | No |
| Static Load Rating (kN): | 69.3 kN | Bore Type: | Straight |
| Rolling Element: | Ball | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Duplexing: | No |
| Speed (Max) Oil (rpm): | 5,000 rpm | Full Complement/Caged: | Caged |
| Platform: | Single Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 3,800 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 18097 lb |
General Specifications
| UPC: | 637410096349 | Weight: | 3.15 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

