Rollway Angular Contact Ball Bearing - Straight Bore - 7217 BM
Part #:7217 BM
Catalog #:7217 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Overall Width (in): | 1.1024 in |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 7200B | Contact Angle: | 40° |
| Version: | B | Number of Rows: | 1 |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 93.1 kN | Static Load Rating (kN): | 81.1 kN |
| Bore Type: | Straight | Misalignment: | No |
| Cage Material: | Brass | Duplexing: | No |
| Speed (Max) Grease (rpm): | 3,400 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 4,500 rpm | Sealed: | None |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 20930 lb |
General Specifications
| UPC: | 637410096363 | Weight: | 0.95 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

