Rollway Angular Contact Ball Bearing - Straight Bore - 7218 BM
Part #:7218 BM
Catalog #:7218 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Overall Width (in): | 1.1811 in |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 93.8 kN | Radial Clearance: | Normal |
| Dynamic Load Rating (kN): | 107 kN | Number of Rows: | 1 |
| Seal Type: | Unsealed | Speed (Max) Oil (rpm): | 4,300 rpm |
| Sealed: | None | Speed (Max) Grease (rpm): | 3,200 rpm |
| Duplexing: | No | Platform: | Single Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 24055 lb |
General Specifications
| UPC: | 637410096370 | Weight: | 6.61 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

