Rollway Angular Contact Ball Bearing - Straight Bore - 7219 BM
Part #:7219 BM
Catalog #:7219 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2598 in | Overall Width (mm): | 32 mm |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Version: | B | Contact Angle: | 40° |
| Series: | 7200B | Misalignment: | No |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 101 kN | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 116 kN |
| Bore Type: | Straight | Speed (Max) Grease (rpm): | 3,000 rpm |
| Speed (Max) Oil (rpm): | 4,000 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Single Row Angular Contact Ball Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 26078 lb |
General Specifications
| UPC: | 637410096387 | Weight: | 6.81 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.26 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

