Rollway Angular Contact Ball Bearing - Straight Bore - 7220 BM
Part #:7220 BM
Catalog #:7220 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.3386 in | Overall Width (mm): | 34 mm |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 7200B | Version: | B |
| Contact Angle: | 40° | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Cage Material: | Brass | Dynamic Load Rating (kN): | 129 kN |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Number of Rows: | 1 | Static Load Rating (kN): | 116 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Single Row Angular Contact Ball Bearing |
| Speed (Max) Grease (rpm): | 2,800 rpm | Speed (Max) Oil (rpm): | 3,800 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 29000 lb |
General Specifications
| UPC: | 637410096394 | Weight: | 7.78 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

