Rollway Angular Contact Ball Bearing - Straight Bore - 7222 BM
Part #:7222 BM
Catalog #:7222 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Overall Width (in): | 1.4961 in |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7200B | Static Load Rating (kN): | 145 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Ball | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 153 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Brass | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,400 rpm |
| Sealed: | None | Speed (Max) Oil (rpm): | 3,400 rpm |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 34396 lb |
General Specifications
| UPC: | 637410096400 | Weight: | 10.17 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

