Rollway Angular Contact Ball Bearing - Straight Bore - 7230 BM
Part #:7230 BM
Catalog #:7230 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Overall Width (in): | 1.7717 in |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Radial Clearance: | Normal |
| Static Load Rating (kN): | 268 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 242 kN |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Brass |
| Rolling Element: | Ball | Duplexing: | No |
| Speed (Max) Oil (rpm): | 2,800 rpm | Speed (Max) Grease (rpm): | 2,000 rpm |
| Sealed: | None | Platform: | Single Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 54404 lb |
General Specifications
| UPC: | 637410096431 | Weight: | 25.13 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

